Control cabinet cable entry systems from AutomationDirect
![]()
Cumming, GA --- April 1, 2020 ... The KDL/D cable entry system allows cables to be installed through enclosures or other bulkhead surfaces, with the added benefit that pre-made, terminated cables can be installed without disassembling the connectors. The split-frame system enables the quick and simple installation of up to 48 cables in a single frame. Four frame sizes, starting at $16.00, fit standard cut-out dimensions and provide integrated strain relief. The KLD/D system's robust multi-part frame design gives better mechanical stability while achieving a high degree of environmental protection.
The multi-part split-frame system clamps together with a grommet block and grommets to provide a high-density cable entry point with an IP65 environmental rating. Small and medium size grommets (from $6.00) accept cable diameters from 0.08 to 0.87 inches (2 to 22mm). Double cable and multi-line grommets accept more than a single cable. A blank grommet is also available for any unused medium openings in the grommet block.
Optional discharge plates ($29.00 each) install directly to the cable entry frame on the inside of the control cabinet and eliminate interference that can occur on cable shields.
The KDL/D cable entry system from AutomationDirect is cURus approved and backed by a 2-year warranty.
Learn more by visiting www.automationdirect.com/cable-entry-system
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)