Speed/Standstill Safety Relay Modules from AutomationDirect
![]()
Cumming, GA --- March 27, 2019 ... Safety relay modules consist of safety relays that are controlled by built-in monitoring functions and assure a reliable opening and closing for safety applications. Safety relay modules provide a high level of fail-safe operation for critical processes and protection.
These speed safety relays provide overspeed, under speed and/or standstill detection for single- or three-phase motors by monitoring either external proximity sensors mounted on a rotating element of the motor or load, the frequency of the motor power signal or the remanence voltage (back EMF) of the motor signal.
New Dold UH6932 speed monitor relay modules have 2 PNP or NPN sensor inputs and 2 N.O. positively driven and 2 semiconductor monitoring outputs.
New Dold UH6937 frequency monitoring relay modules require no external sensors and provide 2 N.O. positively driven and 2 semiconductor outputs for monitoring.
The new safety speed relay modules start at $380.00 and have a 1-year warranty.
To learn more, visit www.automationdirect.com/safety-relays
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)