New bidirectional Serial / Ethernet Modbus Gateways added by AutomationDirect
![]()
Cumming, GA --- March 28, 2018 ... AutomationDirect's new line of STRIDE® Modbus Gateways offers even more connectivity choices for Modbus applications. Communication networks vary greatly from site to site and often change as technology advances. Converters and gateways provide connections between different protocols and standards that exist in the industrial automation field. STRIDE Modbus Gateways provide the bridge between Modbus RTU/ASCII (Serial) products and Modbus TCP (Ethernet) products.
STRIDE gateways convert bidirectionally between Modbus RTU or Modbus ASCII protocols and Modbus TCP. These compact gateways feature 1 or 2 10/100 Mbps Ethernet ports and 1, 2, or 4 industrial serial ports. The Ethernet ports each support up to 16 TCP devices, client or server. Serial ports each support up to 128 slave devices or 1 master device and provide a high serial isolation voltage of 2kV. There is a DIP switch selectable termination resistor for the RS-485 mode.
STRIDE gateways feature metal housings, have a wide temperature range of -40 to +75 deg C and a Class 1 Div 2 Hazloc rating (UL61010). The three models of the STRIDE Modbus Gateway are priced from $185.00 and have a 5-year warranty.
To learn more, visit www.automationdirect.com/modbus-gateways
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)