AutomationDirect Adds Compact Extruded Body Cylinders
![]()
Cumming, GA --- March 23, 2016 ... The NITRA Pneumatics H-Series compact extruded body cylinders are offered in bore sizes from 12mm to 100mm and stroke lengths from 5mm to 100mm to meet a broad range of limited-space applications. The high-quality cylinder bodies and end caps are constructed with hard anodized extruded aluminum and are factory lubricated for optimum performance and long, reliable life. Designed for fittings to be mounted in the top of the cylinder, additional features include a magnetic piston, chrome-plated steel piston rods, and slots for mounting 4mm square cylinder switches. Starting at $19.00, H-series cylinders are interchangeable with other common brands.
Also available are aluminum and stainless steel manifolds with 2 to 10 outputs, starting at $8.00, as well as accessories such as rod clevises, male adaptors and rear clevis brackets.
To learn more about NITRA H-series compact cylinders, visit: www.automationdirect.com/pneumatic-air-cylinders.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)