AutomationDirect adds Pneumatic Solenoid Valve Cables and Connectors
![]()
Cumming, GA --- March 28, 2012 ... AutomationDirect's pneumatics line now includes several high-quality connectors and cables designed for most popular pneumatic solenoid air valves and sensors.
Three-wire connector cables are available in five pin spacing formats (8mm to 18mm); a four-wire transmitter cable is also available in the 8mm format. Connector styles include DIN 43650 standard forms A, B and C; two DIN style industrial forms (B and C) are also offered. The 24V or 110V AC/DC models feature built-in surge suppression and yellow LED indicator and are rated for connecting with electronics. The 230V AC/DC models are rated for straight-wired products.
Select connectors are field-wireable; all connector styles are available with three and five-meter PVC jacketed cables. Because the connectors are not polarity sensitive, users follow solenoid, sensor, or other devices wiring diagrams for proper connection.
Cables and connectors for solenoid valves start at $4.75. For more product details, visit:
www.automationdirect.com/solenoid-valve-cablesAutomationDirect sells over 12,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)