AutomationDirect adds more NEMA Premium Efficiency Motors
![]()
Cumming, GA --- March 25, 2009 --- AutomationDirect now offers 1 to 10 HP Marathon NEMA premium efficiency XRI® inverter duty motors. These TEFC motors meet or exceed NEMA Premium efficiencies for optimized motor system efficiency, reduced electrical power consumption and improved system reliability. When used on high cycle or long run time applications, NEMA Premium efficiency motors offer substantial energy savings. These inverter duty motors with rolled steel construction and C-face rigid base mounting, utilize ball bearings and are electrically reversible. They are UL recognized, CSA certified, and have a three year warranty. NEMA Premium Efficiency XRI motors start at $310. A wide variety of other Marathon AC variable speed inverter and vector duty motors ranging from 1/4 hp to 100 hp is also available.
See the full line of Marathon NEMA premium efficiency motors at: www.automationdirect.com/marathon-motors
AutomationDirect sells over 7,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
Download high resolution image: 300 dpi TIFF