Encapsulated Transformers added to Hammond Control Transformers Line
![]()
Cumming, GA --- March 25, 2009 --- AutomationDirect's line of Hammond control power transformers has expanded to include the HPS Fortress series of encapsulated commercial potted transformers. The single phase units are available in 0.50 kVA up to 5 kVA. All units are encapsulated with electrical grade silica sand and resin compounds to protect the core and coils by sealimg out moisture and airborne contaminants and eliminates corrosion and deterioration. The NEMA 3R enclosure meets or exceeds NEMA and ANSI standards for indoor and outdoor applications, making them ideal for applications such as shopping centers, schools, sports complexes, office buildings and lighting.. This series is UL and CSA listed as well as CE documented. The Fortress series encapsulated transformers are backed with a 10-year limited warranty. Prices start at $91.
The HPS Imperator line has been extended to include the MGJ and MLI series step-down control transformers. The 600V class, machine tool rated industrial units range from 50A up to 500 VA and are backed with a limited lifetime warranty. Prices for the new step-down transformers start at $31.
To see the full line of control power transformers, visit: http://www.automationdirect.com/power-transformers.
AutomationDirect sells over 7,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
Download high resolution image: 300 dpi TIFF