Cable Ties and Tools Added to Wire Management Offering
![]()
Cumming, GA --- March 25, 2009 --- AutomationDirect has added a complete family of cable ties, mounts and installation tools to their product line. Standard cable ties, available in white and black, are resistant to oils, grease, solvents and petroleum products and are available in lengths ranging from 4 to 32 inches. Black nylon lashing ties, in 9 to 40-inch lengths, are also resistant to oils, grease, solvents and petroleum products. Releasable ties, with an easy-release tab for removing, repositioning or reuse, are available in 6 to 12-inch lengths. Mounting head ties, in 4 to 12-inch lengths, feature a one-piece mounting head and cable tie, eliminating separate mounting accessories. UV-resistant ties are designed for outdoor installations requiring high tensile strength and high locking system resistance. These ties are resistant to oils, grease, atmospheric agents and salt and are available in 7 to 14-inch lengths. All ties are sold in 100-piece packages; 1,000-piece packs are available for the most popular styles. Identification cable ties are available in one, two, or three-leg options, from 4 to 12 inches long. Adhesive and screw-mount cable tie mounts as well as cable tie installation tools are also available. To view the full line of cable tie products, visit www.automationdirect.com/cable-ties.
AutomationDirect sells over 7,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
Download high resolution image: 300 dpi TIFF