AutomationDirect Increases Pilot Device Offering
![]()
Cumming, GA --- March 25, 2009 --- AutomationDirect now offers a full line of 22mm plastic pilot devices. The devices, including pushbuttons, selector switches and joysticks, are made with fiberglass reinforced thermoplastic. Illuminated and non-illuminated pushbuttons are available in six colors and come with either one normally-open or one normally-closed contact block. Illuminated and non-illuminated selector switches are available in two and three-position as well as key operated versions. Joysticks come in either two-position or four-position versions with either maintained or momentary operation mechanisms. Two-position joysticks come with two normally-open contacts while four-position models have four normally-open contacts. All 22mm plastic pilot devices are UL listed, CSA certified, RoHS and CE compliant. Prices for a complete pilot device start at $4.75. See the plastic pilot devices at www.automationdirect.com/22mm-plastic.
AutomationDirect sells over 7,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
Download high resolution image: 300 dpi TIFF