AutomationDirect has extended their line of sensors to include several new categories. The new additions include 5 mm extended distance sensors, AC and DC rectangular photo sensors, light screens, and DIN-rail mountable fiber optic amplifiers, which offer a built-in adjustable timer function. Also available are short-body proximity sensors in 8 and 12 mm sizes, analog output proximity sensors in 8, 12, 18 and 30 mm sizes, ultrasonic sensors in 18 and 30 mm sizes, and non-metal photo or round fiber amplifiers in 18 mm sizes. 8 and 12 mm extension cables have also been added.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com