Automationdirect.com

AutomationDirect offers new line of NEMA 30 mm pushbuttons and switches

Cumming, GA --- March 15, 2002 --- AutomationDirect has expanded their pushbutton and switch offering to include a complete new line of NEMA 30 mm metal devices. "These new pushbuttons and switches extend our current offering to accommodate even more applications. They offer rugged reliability at half the price of competitive models," says Tim Hohmann, founder and company captain of AutomationDirect.

The Cutler-Hammer HT800 Series pushbutton models include momentary flush, extended and mushroom pushbuttons in red, green and black. These 30 mm pushbuttons feature double V-gasket seals for excellent ingress protection and anodized aluminum mounting rings for corrosion resistance. Color-coded contact blocks offer quick and easy identification. Pushbutton assemblies start at $13.25.

Indicator lights feature optically enhanced lenses for excellent front and side illumination. Indicator lights are available in green, red, amber, yellow, blue, white and clear. The indicator lights are offered in standard and "push-to-test" versions in 24- and 120-volt full voltages. Prices for indicator lights start at $27.25.

Also available are two- or three-position selector switches in knob and lever configurations. Selector switch actuators can be adjusted in 22.5-degree increments for more versatile knob positions. Selector switch assemblies start at $16.

All new 30 mm products can be purchased as assemblies or as individual components and are NEMA 1, 2, 3, 3R, 4, 4X, 12, and 13-rated.

AutomationDirect sells over 2,000 feature-packed products through the company's Online Automation Superstore and 1,000-page catalog. The company offers its customers high-quality automation products, which are often priced at half the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.

 

Editorial Contact:
Jennifer Gerborg
Phone: 770-889-2858 Ext. 805
Email: jgerborg@automationdirect.com