Modbus Gateway Communications Module
![]()
Cumming, GA --- June 8, 2011 ... AutomationDirect's line of communication products now includes the MB-GATEWAY, a single port Modbus Gateway module which converts Modbus TCP to Modbus RTU. The gateway module features an automatic read function and is equipped with one RJ45 10/100 Mbps Ethernet port and one RS-422/485 2 or 4-wire serial port. It supports up to 12 simultaneous Modbus TCP Client (master) Ethernet connections and up to 128 RTU Server (slave) serial connections. The gateway module is 35mm DIN-rail mountable and supports NetEdit or Web browser configuration tools. The MB-GATEWAY communications module is priced at $185. More information is available at: www.automationdirect.com/ethernet
AutomationDirect sells over 10,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)