ProSense™ line adds quarter-inch temperature probes
![]()
Cumming, GA --- June 16, 2010 ... AutomationDirect's ProSense line of process sensors now includes 0.25-inch RTD temperature probes. The three-wire, 100 ohm platinum RTD probes are made of durable 316 stainless steel and measure temperatures ranging from -40 to 302°F. The probes are available in lengths from 160 mm to 360 mm. Thermowells and fittings are also available. The quarter-inch RTD probes start at $29. To see the complete proSense line, visit www.automationdirect.com.
AutomationDirect sells over 8,500 feature-packed products through its Online Automation Superstore and 2,200-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and same-day shipping on in-stock items, outstanding sales and technical support, and a 30-day money-back guarantee on almost every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)