Single-piece flexible wire duct now available from AutomationDirect
![]()
Cumming, GA --- June 16, 2010 ... AutomationDirect's Dinosaur self-adhesive flexible wire duct is designed for transporting wiring to cabinet doors from control panel interiors and for electronic equipment. Sizes ranging from 0.5 x 0.5 inch to 1.5 x 1.5 inch are now available in single-piece quantities or cost-saving cartons. With a UL 94V-0 flammability rating and CSA approval, the duct is made of low-smoke, halogen-free polypropylene, giving it resiliency to bend and twist without breaking. Available in gray or white, the flexible duct can be used in extreme operating conditions up to 176°F. Base perforation on the self-adhesive duct allows for mounting with rivets or on DIN rail, if desired. Prices start at $98 per case and $3.75 for single pieces.
Learn more at www.automationdirect.com/wire-duct .
AutomationDirect sells over 8,500 feature-packed products through its Online Automation Superstore and 2,200-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and same-day shipping on in-stock items, outstanding sales and technical support, and a 30-day money-back guarantee on almost every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)