AutomationDirect Adds Flexible Electrical Tubing & Connectors
![]()
Cumming, GA --- June 27, 2007 --- AutomationDirect now offers I-Flex flexible liquid-tight PVC tubing and connectors, manufactured by Iboco. The new tubing provides electrical wire protection outside the control cabinet and is suitable for indoor and outdoor applications.
I-Flex liquid-tight tubing maintains excellent tensile strength, withstands temperatures from -4 deg. F to +140 deg. F, and provides superb protection where vibration, flexing, and movement exist. Designed for maximum flexibility and for use in extremely tight quarters, I-Flex tubing is available in 30 meter (approximately 98') rolls and comes in light grey or black.
When used with available I-Flex straight and 90 degree connectors, the tubing provides NEC and UL approved protection against water, oil, and other damaging liquids.
I-Flex flexible liquid-tight PVC tubing and straight connectors are available in 3/8" to 2" ID sizes and 90-degree connectors are available up to 1-1/4" ID sizes. Prices for tubing starts at $25 (30-meter roll) and connectors start at $18 for a pack of 20.
AutomationDirect sells over 6,000 feature-packed products through its Online Automation Superstore and 1,900-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and same-day shipping on in-stock items, outstanding sales and technical support, and a 30-day money-back guarantee on almost every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
Download high resolution image: 300 dpi TIFF