AutomationDirect Introduces New Line of LCD Monitors
![]()
Cumming, GA --- June 27, 2007 --- AutomationDirect has added the ATLASTM line of industrial grade LCD color monitors to its list of products. Available in 15", 17", and 19" sizes, the heavy duty TFT flat panel monitors offer superb quality and competitive prices. Offering non-touch and analog resistive touch screen models, their industrial specifications and very thin panel mounted depth (less than 2.75") make ATLASTM ideal for factory automation applications.
Housed in heavy-duty steel chassis and powder-coated machined aluminum bezels, all models are equipped with 100-240 VAC input power supplies and NEMA 4/4X/12 panel-mountable front bezels. The full line is also equipped with analog video (VGA) connections, and the "T" models provide USB and RS232 connections for the five-wire analog resistive touch screen.
ATLASTM ATM1500 and 1500T monitors, starting at $995, are designed for harsh industrial environments, including Class I and II, Division 2, hazardous locations. These 15" monitors display all VESA video modes up to 1024x768 with 16 million colors.
ATLASTM ATM1700/1700T monitors (starting at $1,395) and the ATM1900/1900T monitors (starting at $1,695) are also Class I and II, Division 2 rated and accept standard analog VGA input as well as digital DVI video input. These monitors display all VESA video modes up to 1280x1024 with 16 million colors.
The full line of ATLASTM industrial grade LCD monitors are UL and cUL listed, European CE and RoHS compliant, and are backed by a two-year warranty.
AutomationDirect sells over 6,000 feature-packed products through its Online Automation Superstore and 1,900-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and same-day shipping on in-stock items, outstanding sales and technical support, and a 30-day money-back guarantee on almost every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
Download high resolution image: 300 dpi TIFF