Cat5e Industrial Ethernet Cable from AutomationDirect
![]()
Cumming, GA --- June 10, 2020 ... Quabbin® DataMax Extreme Industrial Ethernet cable jackets were developed to survive the many industrial hazards that commercial jackets will not.
Quabbin Cat5e industrial Ethernet cable has a UL PLTC rating allowing it to be installed in a cable tray without the need for conduit. With its 22 AWG conductors it works well in power over Ethernet (POE) applications. The rugged jacket has excellent chemical, moisture, and flame resistance, and exceptional low temperature flexibility. Designed for use in EtherNet/IP™ systems, the cable has 4 twisted pair, 22 AWG solid unshielded conductors; black or teal jacket colors are available.
The cable is in compliance with TIA 568-C.2 and TIA 1005, and is UL Type CMX OUTDOOR - CMR, CMX and UL AWM Style 2463 (80°C, 600V) rated.
Cut to length in 1-foot increments, Quabbin industrial Ethernet cable from AutomationDirect is $0.54 per foot (20 ft. minimum).
Learn more by visiting www.automationdirect.com/cat5e-cable
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)