Digital Panel Meters for Pulse/Frequency Display from AutomationDirect
![]()
Cumming, GA --- June 3, 2020 ... ProSense® digital panel meters in 1/32 and 1/8 DIN sizes feature IP65-rated meter faces, simple menu-driven pushbutton configuration, and accept a wide variety of process inputs. Red, green or amber, 4 and 5-digit LED displays are available depending on model. All panels offer selectable decimal point location.
Available input options include analog, temperature, AC/DC current and voltage, and now pulse/frequency inputs. New pulse/frequency input models offer a simple, low cost digital display for frequency, tachometer, and rate applications. These pulse/frequency units accept input from AC voltage, magnetic sensors, NPN/PNP sensors, NAMUR sensors, TTL/24V encoders, or switched contacts, and provide selectable sensor excitation voltages.
Process display options include analog process signals, load cell, or potentiometer inputs, and temperature inputs in either °F or °C from RTDs or thermocouples. Inputs from electrical parameters such as AC or DC voltage and amperage, as well as pulse and frequency inputs, are also available. Available output options include alarm relays, analog signal re-transmission, and sensor excitation voltage.
AutomationDirect ProSense digital panel meters start at $70.00 and have a 3-year warranty.
Learn more by visiting www.automationdirect.com/digital-panel-meters
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)