C-more Touch Panel HMI Software from AutomationDirect Is Now Free
![]()
Cumming, GA --- July 1, 2020 ... AutomationDirect now offers C-more HMI programming and configuration software as a free download. C-more HMI touch panels provide a graphical interface designed to interchange and display graphics, animation and data to and from a PLC by merely touching the screen. You can virtually replace every pushbutton, switch, meter, and other peripheral device with one C-more touch panel. C-more touch screen panels are available in 6", 7", 8", 10", 12" and 15" color TFT display versions. A headless HMI (no-screen) model is also available for larger or user-defined display options.
The C-more HMI configuration software provides a powerful set of tools for developing applications and makes HMI panel setup and programming quick and simple. The C-more programming software (EA9-PGMSW) is a user-friendly, Windows-based graphical editor for configuring all C-more operator interface panels.
The C-more software package offers a complete set of control panel objects including pushbuttons, selector switches, pilot lights, text and numeric data displays, bar graph displays, static and dynamic bit-mapped images, and more.
AC-more HMI programming software is a FREE download, or a CD is available for $10.50, if desired. C-more HMI products have a two-year warranty and are backed by free AutomationDirect award-winning technical support before, during and after the purchase.
Learn more by visiting www.automationdirect.com/c-more
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)