More Capabilities for the AutomationDirect Productivity1000 PLC
![]()
Cumming, GA --- June 6, 2019 ... The Productivity1000 Stackable Micro PLC provides communications, user-friendly programming, integrated data storage, and a full lineup of discrete, analog and specialty I/O modules in a super-compact size.
A new CPU, more power supplies, analog I/O modules and specialty high-speed I/O and PWM modules are now available for the P1000 PLC from AutomationDirect. The P1-550 CPU, priced at $203.00, adds a fifth communications port that supports remote I/O for 16 GS series VFDs and 4 ProtosX Modbus TCP field I/O couplers.
The P1-02AC Universal Power Supply ($50.00) provides isolated, 26W power to the Productivity1000 system from an external 100-240 VAC or 125VDC source. This power supply will provide power for up to 15 expansion I/O modules for a combination of up to 240 hardware I/O points. Also, now available, the P1-01DC power supply provides 16W of power to support a CPU and up to 8 expansion modules from an external 12 - 24 VDC power source.
The P1-02HSC high-speed isolated sinking/sourcing input module ($65.00) provides two independent single-ended 5-24 VDC inputs that accept up to 100kHz of pulse/direction and quadrature signals. The P1-04PWM Pulse Width Modulation module ($72.00) provides four channels of sinking or sourcing 0-20 kHz, 0-100% duty cycle outputs for use with the Productivity1000 system.
New analog modules support 8-channel inputs or outputs and a new 4-channel analog input module provides 16-bit resolution for mA and VDC signals. Starting at $33.50, I/O modules are auto-discovered and easily added / removed. QR (Quick Response) codes are printed on each module for latest specs and wiring.
Learn more by visiting www.automationdirect.com/P1000
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)