Capacitive Proximity Sensors with Potentiometer Adjustment from AutomationDirect
![]()
Cumming, GA --- June 19, 2019 ... AutomationDirect's line of sensors now includes capacitive proximity sensors with potentiometer adjustment for sensitivity. Capacitive proximity sensors allow sensing of metal and non-metal objects through insulating materials such as wood or plastic and are often used to sense fill levels of liquids or powders.
New lower priced 18mm and 30mm capacitive proximity sensors have a simple potentiometer sensitivity adjustment. Operating voltages are 10 to 30 VDC; shielded and unshielded versions and NO or NC units are available. Existing capacitive sensors have a pushbutton teach function.
New CK2 series 18mm capacitive sensors are priced at $57.00 with IP65/IP67/IP69K ratings and provide an unshielded sensing distance of up to 15mm.
30mm DC-powered CT2 series capacitive sensors, priced at $73.00, have metal (IP65 rated) or plastic (up to IP69K rated) housings with sensing distances up to 25mm.
The new sensors are cULus and CE approved and have a lifetime warranty. AutomationDirect offers a complete line of sensors and encoders for proximity, pressure, temperature, level, flow, current and voltage sensing applications.
Learn more by visiting www.automationdirect.com/sensors-capacitive
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)