Ethernet Communication Module Added to C-more Micro Line
![]()
Cumming, GA --- June 29, 2016 ... AutomationDirect's C-more Micro line of operator interfaces now includes the EA-ECOM communication expansion module. Designed for all EA3-series C-more Micro panels, it adds an Ethernet (RJ45) port for programming and PLC communications at 10/100 Mbps. The module attaches to the rear of all EA3-series panels and requires no external power. Priced at $50.00, the EA-ECOM module provides faster project download and firmware update speeds and supports multiple connections to multiple PLCs and protocols; C-more Micro programming software and firmware version 4.0 are required.
To learn more, visit: www.automationdirect.com/cmore-micro
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)