Single and Three-Phase SR35 Series Soft Starters from AutomationDirect
![]()
Cumming, GA --- July 9, 2020 ... More fully digital soft starters have been added to the AutomationDirect drives and motor controls lineup.
STELLAR® SR35 series full-featured solid-state soft starters are available in three frame sizes to control both 1-phase and 3-phase AC induction motors with 24VDC control voltage (optional 110-230 VAC). Designed for 17-361 full-load amps at 110-240 VAC (1-phase) or 200-600 VAC (3-phase), the SR35 soft starters are fully digital and use thyristors on the A and C phases for controlled reduced voltage motor starting and stopping.
SR35 soft starters provide full motor overload protection and built-in SCR failure protection. The fully programmable units have an easy-to-navigate menu structure for quick application set up and feature integrated Modbus RTU communications as well as programmable digital inputs and relay outputs for remote control. An optional remote keypad is available. .
Starting at $387.00 with a 2-year warranty, the AutomationDirect SR35 soft starters are UL listed, CE, REACH, and RoHS approved.
Learn more by visiting www.automationdirect.com/soft-starters
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)