AutomationDirect expands line of pneumatics air preparation components
![]()
Cumming, GA --- July 24, 2013 ... AutomationDirect's NITRA line of pneumatics products has been extended to include more models of air preparation components (FRL), soft-start/dump valves, and distribution blocks.
NITRA pneumatic air FRLs are available in 1/8 to 1-inch NPT female port sizes to support a broad range of pneumatic air supply applications. The modular design allows stand-alone applications or easy field assembly for combining the NITRA air preparation components (using assembly brackets purchased separately). AF Series air filters are available with a polycarbonate bowl or all-metal bowl with sight gauge and feature 40 micron replaceable filter elements as standard with 5 micron filter elements optional. Prices start at $11.50. AR Series pressure regulators feature a locking pressure adjustment knob and integral pressure gauge in ranges of 20-130 psi or 4-57 psi. AR series prices start at $18. The AL series mist-type lubricators feature an adjustable lubrication rate and are available with a polycarbonate bowl or all-metal bowl with sight gauge. AL series lubricators start at $13. The AFR Series combines air filters and adjustable pressure regulators, all in a single convenient unit with a polycarbonate bowl or all-metal bowl with sight gauge. AFR series prices start at $23.
The ASD Series soft-start/dump valves are aluminum bodied valves available in 1/8", 1/4", 3/8" and 1/2" NPT female port sizes with 120VAC and 24VDC solenoids. These three-port, two-position soft-start valves allow pneumatic components to be pressurized slowly for safety and control when the valve solenoid is energized. The valves can be mounted alone with the included steel bracket or easily mount to an FRL using an optional bracket. Equipped with manual override and LED indication, start-up speed is fully adjustable and an integrated square gauge is included to monitor system pressure. ASD series prices start at $49.
The ADB series distribution blocks are available in 1/8", 1/4", 3/8" and 1/2" NPT female port sizes and feature two through-ports and two same-size NPT branch ports. Used to divide air stream between FRL components, the modular design enables easy field assembly with NITRA FRLs. ADB series distribution blocks are priced starting at $10.50.
The complete NITRA line can be seen by visiting: www.automationdirect.com/pneumatic-parts.
AutomationDirect sells over 13,000 feature-packed products through its Online Automation Superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)