Safety Speed Monitor Relays now available from AutomationDirect
![]()
Cumming, GA --- July 25, 2012 ... AutomationDirect has added Dold safety speed relay modules to its line of safety products.
The BH5932 speed monitor relay module is designed to monitor two sensor inputs that are detecting rotating targets on a motor shaft. This monitor relay features two-channel operation and can be used for standstill and overspeed monitoring of three-phase motors. When used as a standstill monitor, a switch point is set just above the "safe" or normal operating speed. When motor speed rises above this setting, the relay opens to protect against motor damage. The BH5932 relay module has an adjustable impulse-per-minute (IPM) range of 10 to 20,000 IPM, LED status indicators, two PNP sensor inputs, and two normally-open and one normally-closed positive-guided contacts. Available for 24VDC, 120VAC, and 230VAC supply voltages, prices start at $279.
The LH5946 standstill monitor relay module provides safe standstill detection on single-phase and three-phase motors (up to 690V) by monitoring remanence voltage without external sensors. The monitor relay modules are designed with broken wire detection and provide three normally-open and one normally-closed positive-guided safety contacts. Available in adjustable 20 to 400mV and 0.2 to 4V voltage response ranges, standstill monitor relay modules are equipped with LED status indicators and adjustable time delay; semi conductor outputs monitor relay state. Available for 24VDC, 120VAC, and 230VAC supply voltages, prices start at $349.
Safety speed relay modules are cULus, CE, and RoHS approved and are backed with a one-year warranty. For more information, visit: www.automationdirect.com/safety-speed-relay.
AutomationDirect sells over 12,000 feature-packed products through its Online Automation Superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)