Industrial-Use Data Cables from AutomationDirect
![]()
Cumming, GA --- July 25, 2012 ... AutomationDirect now offers high-quality, low-capacitance data cables designed with impedances specific for RS-232/422 and RS-485 communication applications in industrial environments.
The 24 AWG tinned copper conductors are constructed as twisted pairs to reduce electrical noise sensitivity and are available in one, two, or three-pair color coded constructions. Polyethylene conductor insulation provides very high insulation resistance. The rugged gray PVC jacket is durable enough for use in demanding industrial applications.
Protection from radiated or conducted electromagnetic interference is provided by combination shields consisting of an overall foil shield layer with drain wire and a woven braid shield layer. This shield combination offers maximum effectiveness across the frequency spectrum compared to other single layer shielded cables.
Data cables are backed with a one-year warranty and are available in 100-foot coils and 500 or 1,000-foot rolls, with prices starting at $66 for a 100-foot coil. For more information, visit: www.automationdirect.com/data-cables.
AutomationDirect sells over 12,000 feature-packed products through its Online Automation Superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)