AutomationDirect adds 24 VDC Temperature Controllers
![]()
Cumming, GA --- July 27, 2011 ... AutomationDirect's 24 VDC powered SOLO process/temperature controllers are powerful process tools offering flexibility and simplicity. Available in four standard DIN sizes, these single-loop units are equipped with a dual four-digit, seven-segment display, and offer dual output control, making them ideal for managing heating and cooling processes. The built-in autotune function with PID control feature allows for fast and easy startups. Flexible control modes include PID, Ramp/Soak, ON/OFF and Manual operation. Prices start at $89.
Learn more at www.automationdirect.com/process-controllers
AutomationDirect sells over 10,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)