New Premium Efficiency Motors from AutomationDirect®
![]()
Cumming, GA --- July 13, 2011 ... AutomationDirect's IronHorse™ general purpose AC motor line now includes cast iron three-phase premium efficiency motors available in horsepower ranges from 1 to 200 hp. Motors are available in speeds of 1200, 1800, and 3600 RPM and are electrically reversible.
The three-phase industrial duty T-frame (priced from $155) and TC-frame (priced from $182) TEFC motors feature ribbed cast iron frames to ensure maximum cooling. They are equipped with solid full frame-length cast iron mounting feet, cast iron junction box with rubber gasket and rubber dust cover. Motor sizes 10 hp and lower are equipped with maintenance-free bearings. Larger motors feature NSK/NTN/SKF brand premium quality ball or roller bearings. These premium efficiency motors are CSA, CE, ISO9001 certified. IronHorse premium efficiency motors are ideal for applications such as pumps, material handling, metal and textile processing, and test stands.
Accessories for IronHorse premium efficiency AC motors include C-flange kits, starting at $14, which can be used for C-face mounting of the MTCP T-frame motors. Replacement parts include TEFC fans priced from $22, TEFC fan shrouds starting at $18, and junction boxes priced from $18.
The new IronHorse premium efficiency motors are available for same-day shipping and are backed by a two-year warranty. View the complete line of IronHorse general purpose motors at www.automationdirect.com/ironhorse-motors
AutomationDirect sells over 10,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)