Compact Limit Switches available from AutomationDirect
![]()
Cumming, GA --- July 27, 2011 ... AutomationDirect has expanded its limit switch line to include the AEM2G series compact limit switches. The switches feature 35 mm wide die-cast housings and are equipped with one normally-open and one normally-closed contact; all units include a three-meter cable. The IP67-rated series utilizes standard 25 mm hole spacing and a wide variety of head actuators is available. Almost all actuator styles are available in both snap-action and slow-make/slow-break contact versions. Prices for AEM2G series compact limit switches start at $24.
Learn more at www.automationdirect.com/limit-switch
AutomationDirect sells over 10,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)