Encapsulated Power Supplies added to RHINO line
![]()
Cumming, GA --- July 14, 2010 ... AutomationDirect has extended its RHINO™ line to include AC/DC switch mode power supplies encapsulated in an ultra-compact, low profile housing. The new PSE series is ideal for space-limited applications and can be easily screw mounted to a panel or equipment chassis. The power supplies can also be DIN rail mounted using the optional DIN rail mounting kit.
The PSE series features a universal AC input range of 85-264V and is available in single or dual output models. Output voltage ranges include 5, 12, 15 and 24 VDC; and +/- 12 and +/- 15 VDC. Single output models provide a maximum output power range from 15 Watts up to 60 Watts, while dual output models provide 15 Watts and 30 Watts. Designed with a double insulated plastic resin housing, no external grounding is required. Screw terminal blocks provide easy connection and the series is short circuit and overload protected.
Backed by a 3-year warranty, RHINO PSE series encapsulated power supplies are RoHS compliant, UL and cUL listed. Prices start at $49.50 for single output models and $51.75 for dual outputs.
The full line of RHINO power supplies can be seen at www.automationdirect.com/power-supplies-encapsulated .
AutomationDirect sells over 8,500 feature-packed products through its Online Automation Superstore and 2,200-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and same-day shipping on in-stock items, outstanding sales and technical support, and a 30-day money-back guarantee on almost every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)