AutomationDirect Adds Panel Interface Connectors
![]()
Cumming, GA --- July 1, 2009 ... AutomationDirect has expanded its ZIPport™ product line to include panel interface connectors in over 30 configurations. Designed to be mounted on the outside of electrical control panel boxes, the interface connectors act as pass-through connections, allowing the operator to interface with PLCs and other programmable devices without opening the control box.
Panel interface connectors are available with single, duplex or GFCI power outlets, as well as a no-power option. Designed for frame sizes six to 48, communications connectors available include D-sub, RJ45, RJ12, USB, Ethernet, and Data Highway; and units are available in various combinations needed for the typical control panel. A standard reset 3 Amp circuit breaker limits power output of the unit.
ZIPport panel interface connectors are NEMA and UL approved and are RoHS compliant. Prices start at $37.
The full line of ZIPport panel interface connectors is backed by a one-year warranty.
Learn more at www.automationdirect.com/panel-interface-connectorsAutomationDirect sells over 8,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)