ProSense™ motor monitoring relays now available from AutomationDirect
![]()
Cumming, GA --- July 29, 2009 ... AutomationDirect has extended the ProSense line to include phase monitoring, alternating and pump seal failure relays.
The PMRU phase monitoring relays utilize microprocessor-based design to protect against phase loss, reversal, unbalance, undervoltage and overvoltage conditions. With a variety of user-adjustable settings, PMRU relays also feature a multi-color LED to indicate normal and fault conditions.
The PMRR series provides protection against phase reversal, while the PMRRL series, with an adjustable undervoltage setting knob, protects against phase loss, reversal and undervoltage. Prices for phase monitoring relays start at $39.
AR series alternating relays feature a three-position selector switch to alternate two loads as normal, or lock the relay to one load or the other. The ARX model is a DPDT cross-wired unit that alternates two loads as normal, or locks the relay to always operate the same load first each time. Alternating relay prices start at $21.
Also available are PSFR series pump seal failure relays, which monitor the shaft seals of submersible pumps. Featuring a user-adjustable sensitivity knob, the relays are available in two 8-pin models - SPDT single channel or dual channel relay with two SPNO contacts. PSFR relay prices start at $47.75.
Accompanying 8-pin 10A, 600V octal sockets are available for $3.50.
To see the complete proSense motor monitoring relay line, visit www.automationdirect.com
AutomationDirect sells over 8,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)