AutomationDirect introduces flexible service cord
![]()
Cumming, GA --- July 1, 2009 ... AutomationDirect has expanded its line of electrical wire for industrial applications to include flexible service cord available in sizes ranging from 18 to 10 gauge, with two, three or four-conductor configurations. SEOOW type cord has a 600V rating while type SJEOOW cord has a 300V rating. Both are available in 50 and 250-foot lengths. Four-conductor, 8 AWG type W cord with a 2,000V rating is also available, in lengths from 10 to 250 feet. Ideal for indoor and outdoor applications, all flexible cord types are UL and CSA approved and RoHS compliant. Prices start at $19.
To view the entire line of flexible service cord, visit www.automationdirect.com/flexible-portable-cord
AutomationDirect sells over 8,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)