Metrol Precision Limit Switches from AutomationDirect
![]()
Cumming, GA --- July 24, 2019 ... Metrol limit switches provide precision, repeatability and a long service life. Four new types of Metrol precision limit switches are now available from AutomationDirect.
The actuator of new sliding/angled offset limit switches (from $63.00) detects objects traveling straight on or sliding into the actuator from an angle with 5-micron repeat accuracy.
Metrol low contact-force limit switches (from $38.00) are available with 5 or 10-micron repeat accuracy and an ultra-sensitive contact force of only 0.1 Newtons and are ideal for applications requiring extra sensitivity.
High-vacuum resistance style limit switches ($192.00) with 3-micron repeat accuracy and an ultra-small design are an excellent choice for installations inside a vacuum, such as environmentally controlled manufacturing processes.
High-temperature stopper limit switches (from $158.00) are rated up to 200°C and incorporate a mechanical stop along with the limit switch function, eliminating the need for a separate stop in many applications.
Learn more by visiting www.automationdirect.com/precision-limit-switches
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)