Single-Phase Open Core Industrial Control Transformers from AutomationDirect
![]()
Cumming, GA --- July 11, 2019 ... Hammond HPS Spartan® industrial open core control transformers offer an efficient and economical solution for applications where high inrush or machine tool duty are not necessary. These transformers are open style units in ratings from 50VA up to 5000VA. Units from 50VA to 3000VA (30 amps) include molded terminal blocks. Optional finger guards and a fuse block adapter kit are available.
Four series of open core control transformers are available from 480x600 VAC, 240x480 VAC or 208x416 VAC to 120x240 VAC and 120x240 VAC to 12x24 VAC. HPS Spartan open core control transformers are ideally suited for general purpose, industrial and light duty loads and are well suited for HVAC applications, signal and alarm systems, and motor control circuits.
Spartan control transformers start at $29.75 and have a 15-year warranty.
Learn more by visiting www.automationdirect.com/open-core-transformers
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)