Cut-to-Length Heavy Duty DLO Power Cable from AutomationDirect
![]()
Cumming, GA --- July 24, 2019 ... DLO Heavy Duty Cable is a 2kV rated flexible power cable with a variety of possible applications including industrial control panel power distribution, power feeds for Variable Frequency Drives (VFDs), motor leads in non-drive related applications, and in non-traditional industrial applications such as drilling rigs, railroad/transit car wiring, and mining equipment.
With RHH and RHW-2 ratings these cables are suitable for use in both wet and dry locations and can be used in conduits, ducts, troughs and control panels. The maximum rating for continuous use is 90°C (194°F) either wet or dry. The cable is oil, heat, flame, abrasion and sunlight resistant. DLO cable is extremely flexible with a tight bend radius that allows easy installations in tight spaces.
In single-conductor sizes from 8AWG to 4/0 AWG, DLO heavy duty cable is available in cut-to-length 1-foot increments starting at $0.80 per foot (with a 10-foot minimum).
Learn more by visiting www.automationdirect.com/dlo-cable
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)