More Enclosures including HMI Window Doors from AutomationDirect
![]()
Cumming, GA --- July 12, 2018 ... AutomationDirect has expanded its extensive enclosures offering to include additional double door freestanding enclosures with removable hinge pins, stainless steel screw cover junction box enclosures, polycarbonate pushbutton enclosures, and new deep hinged window door kits in painted and stainless steel.
Universal deep-hinged doors with concealed hinges offer a viewing window for clear visibility and are ideal for protecting operator devices such as HMIs and keypads while allowing monitoring of these devices. The doors with polycarbonate windows are available in various sizes to fit compatible Hubbell-Wiegmann NEMA 3R, 4, 4X or 12 rated enclosures.
The viewing windows allow the operator to monitor the devices while the door is latched shut, keeping them protected during operation. The doors have quarter-turn style latching for easy access, concealed hinges with removable pins, and are fabricated from 14-gauge carbon steel or 14-gauge 304 stainless steel. The carbon steel models have a light-textured gray polyester powder finish, and stainless steel models have an intermediate polished finish.
A drill template and mounting hardware are provided; poured-in-place gaskets seal both the door and the mounting surface. Universal deep-hinged window doors start at $358.00.
To learn more, visit www.automationdirect.com/deep-hinged-doors
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)