High Density Process Signal Conditioners from AutomationDirect
![]()
Cumming, GA --- July 12, 2018 ... High density (narrow width) signal conditioners have been added to the AutomationDirect process measurement and controls lineup.
ProSense® SC6 Series signal conditioners are housed in a narrow 6mm width package that allows high density mounting on a 35mm DIN rail to optimize panel space. Models are available for conversion of standard DC voltage and current signals, bipolar signals, thermocouples, and RTDs. Isolation eliminates ground loop problems.
The SC6 Series includes single channel, two channel and signal splitter models. Power options include an in-rail power bus, loop powered output, as well as models that are powered directly from the input signal. Application specific models have fixed configuration requiring no set up; DIP switch configured models provide flexibility to meet a variety of applications.
These 6mm conditioners offer excellent accuracy and fast response, a wide operating temperature range and are suitable for high vibration environments. LED operation status is available on some models.
All models are UL Listed as well as FM approved for use in Class 1 Division 2 hazardous locations. 6mm signal conditioners start at $69.00.
To learn more, visit www.automationdirect.com/6mm-signal-conditioners
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)