More Sensor Mounting Brackets from AutomationDirect
![]()
Cumming, GA --- July 26, 2017 ... 32 new sensor mounting brackets from Wenglor have been added to AutomationDirect's sensor accessories offering. New brackets are available for inductive, magnetic, capacitive and ultrasonic proximity sensors, along with photoelectric, laser and fiber optic sensors; and in 3, 4, 5, 6.5, 8, 12, 18 and 30mm sensors sizes.
New mounting bracket configurations include right-angle plastic brackets with and without insertion stops. A right-angle bracket with a fine-tune feature that allows vertical and horizontal adjustment for sensor placement is also available.
Swivel mount brackets are available for 8mm, 12mm, 18mm and 30mm sensors; the brackets are all stainless steel or with a stainless steel mounting plate and aluminum head. The right-angle swivel brackets mount on a secure 12mm rod and provide 360 degree vertical and horizontal adjustment. The stainless steel mounting rods are available in 200, 300 and 500mm lengths.
These new sensor mounting brackets are priced from $6.00 and are backed by a one year warranty.
Learn more by visiting: www.automationdirect.com/sensors
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)