AutomationDirect adds Continuous Flexing Industrial Cat5e Ethernet Cable
![]()
Cumming, GA --- July 13, 2017 ... DataMax Extreme Ethernet cable from Quabbin® has a specially designed jacket developed to survive the many industrial hazards that commercial jackets will not. The DataMax cable jacket is pressure extruded over the cable core, "locking" the conductor pairs in place. This type of jacket construction provides very stable electrical performance, even when impacted, bent, or repeatedly flexed.
Continuous flexing cables are designed to be exposed to constant flexing during their operation while flexible cables are designed to be bent and routed in an installation then remain static. DataMax flexing cables are designed and tested for continuous flexing Industrial Ethernet applications including EtherNet/IP™ systems in compliance with TIA 568-C.2 Category 5e (Cat5e) and TIA 1005.
These Cat5e flexing cables are available in 24 AWG, 2 or 4 twisted pairs with color coded high density polyethylene insulation, and with unshielded or overall braid and foil shields. The FR-TPE jacket has excellent chemical, moisture, and flame resistance, and exceptional low temperature flexibility; the cables are Type CMX Outdoor - CM and AWM Style 2463 UL classified.
Starting at $15.00, continuous flexing cables are made in the USA and are sold in 20 to 1000 foot lengths.
Learn more by visiting: www.automationdirect.com/multiconductor-cable
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)