AutomationDirect expands tubing and hose offering in pneumatics line
![]()
Cumming, GA --- January 19, 2011 ... AutomationDirect has added new tubing and hose options to its NITRA line of pneumatic components, including bonded straight and coiled styles.
Available in 50-foot lengths, NITRA bonded polyurethane tubing is made by a continuous bonding process, resulting in a strong, organized, color-coded package with flexibility and kink resistance. The shore A 98 hardness rating provides tight outside diameter tolerance, making it ideal for use with NITRA push-to-connect fittings. Available in 5/32 to 1/2-inch and 4mm to 12mm sizes, bonded straight tubing starts at $13.
NITRA polyurethane coiled tubing has also been added. Coiled tubing is available in single, double, and triple bonded configurations with double and triple coils in contrasting colors. Available in three working lengths, and in sizes ranging from 5/32-inch to 3/8-inch and 4mm to 10mm, prices start at $4.50.
The addition of pneumatic air hoses includes reinforced polyurethane straight, as well as coiled and reinforced coiled styles. Available in quarter-inch and 3/8-inch sizes, the hoses are fitted with one rigid and one swivel fitting, based on hose inside diameter.
Reinforced polyurethane hose comes in 25 and 50 foot packages. With a shore A 85 hardness rating, the hose is strong, flexible and kink resistant. Prices start at $11.50 for a 25-foot package.
NITRA coiled and reinforced coiled hoses are available in eight, 12 and 16-foot working lengths. Coiled hose has a shore A 98 hardness rating while the reinforced coiled hose has a shore A 85 hardness rating. Prices start at $12.50 for coiled hose and $23 for reinforced coiled hose.
See the full line of NITRA pneumatic tubing and hoses at www.automationdirect.com/pneumatic-tubing-hoses .
AutomationDirect sells over 9,500 feature-packed products through its Online Automation superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and same-day shipping on in-stock items, outstanding sales and technical support, and a 30-day money-back guarantee on almost every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)