AutomationDirect adds Schmersal IP69K Rated Joysticks
![]()
Cumming, GA --- January 20, 2019 ... Schmersal joystick selector switches have design features that make them suitable for food processing, pharmaceutical, and medical applications. The joysticks comply with the special cleaning requirements of the food industry to prevent cross-contamination, particularly when used in machines that process raw goods.
The IP69K rating also makes the joysticks suitable for marine applications, traffic systems, commercial vehicles, and any dusty, dirty environments. Blue bellows versions are used in the food processing industry to assist in the detection of foreign materials, and gray bellows versions are used for other industrial and outdoor applications.
Standard 22mm mounting makes the joysticks easily installed using a central knurled mounting nut; standard M12 connections are used. The spring-return momentary contact joysticks allow operators to move to 2 or 4 positions.
Starting at $85.00, Schmersal IP69K rated joysticks from AutomationDirect are cULus and CE approved and have a 1-year warranty.
Learn more by visiting www.automationdirect.com/22mm-joysticks
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)