ProSense Digital Panel Meters from AutomationDirect
![]()
Cumming, GA --- January 20, 2019 ... AutomationDirect ProSense® digital panel meters in 1/32 and 1/8 DIN sizes are AC or DC powered and feature IP65-rated meter faces, simple menu-driven pushbutton configuration, and accept a wide variety of input signals. Available outputs include alarm relays, milliamp current, and sensor excitation voltage options.
New process-display options now include (depending on series) AC or DC voltage (20/100/200/600V) and AC or DC amperage (200mA/1A/5A/shunt 50mV/shunt 100mv). Existing display options include analog process signals, load cell, or potentiometer inputs, and temperature inputs in either °F or °C from RTDs or thermocouples. All panels offer selectable decimal point location.
The ProSense DPM2 process meter series is now available with 4-digit (-1999 to 9999) 20mm character height red LED process indicator displays in addition to the existing 4-digit (-9999 to 9999) 14mm red LED displays. The ProSense DPM3 series offers 5-digit tri-color red / green / amber LED process indicator displays.
ProSense digital panel meters from AutomationDirect start at $70.00 and have a 3-year warranty.
Learn more by visiting www.automationdirect.com/digital-panel-meters
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)