AutomationDirect adds Ease-of-Use 22mm Pushbutton Legend Plates
![]()
Cumming, GA --- January 16, 2019 ... AutomationDirect now offers easy-to-use metal and plastic legend plates for 22mm pushbutton devices. Some special purpose 22mm pushbutton legend plates require a locator notch to be filed off in order for the legend to fit over standard pushbuttons. With no filing required, these new legend plates offer ease-of-use with all 22mm pushbutton devices.
Plastic legend plates have white engraved text on a black or red background. Aluminum legend plates have a black or red field with silver background. Two sizes of legend plates are available: 30mm W x 45mm H standard, and jumbo at 40mm W x 45mm H. Over 50 text legends are available in black and EMERG. STOP and STOP are available in red. Blank plates in red and black are also available.
These new 22mm legend plates are $3.50 each with O-ring included, and are CE approved and have a 1-year warranty.
To learn more, visit www.automationdirect.com/legend-plates
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)