AutomationDirect Adds to Low-cost RHINO Power Supply Line
![]()
Cumming, GA --- January 25, 2017 ... AutomationDirect's RHINO PSL series DC power supplies are plastic low-profile switching supplies available with 5, 12 and 24 VDC adjustable outputs. Designed to fit in shallow-depth enclosures, these power supplies have power ratings from 7.5W to 91W for use with many DC powered devices including PLCs, HMIs, Ethernet switches and more. Additional features include universal 90 to 264 VAC input voltage, integral DIN rail mounting adapter, DC-OK LED indication, and output current limitation. Screw terminals are provided for simple and quick wiring terminations.
Starting at $25.00, the RHINO PSL series is UL508 listed for demanding industrial applications and most models are UL60950-1 recognized for NEC Class 2 compliance in industrial, commercial and residential applications.
To learn more, visit: www.automationdirect.com/dc-power-supplies
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)