Additional compact modular valves added to NITRA line
![]()
Cumming, GA --- January 13, 2016 ... AutomationDirect's NITRA® line of pneumatic products now includes additional compact modular valves which provide versatility and easy assembly.
The 24VDC compact modular valves are designed for performance, flexibility and modularity combined with sturdy mechanics. Valves are available with 3-way/2-position, 5-way/2-position and 5-way/3-position configurations with single or double normally-open or normally-open/normally-closed solenoids. Starting at $70.00, valves are offered with a 3/8" push-to-connect tubing input and output sizes of 5/32" to 3/8".Compact intermediate modules have also been added. In applications with a large number of high flow valves, an intermediate through module ($51.00) provides additional air inlets. To provide dual pressures in a manifold, an intermediate blind module ($49.00) serves as an independent supply to valves to its right while blocking the main supply from the left. For applications requiring quicker exhaust on some valves, an intermediate exhaust module ($46.00) provides a dedicated exhaust for valves to its right while blocking exhaust from valves to its left.
Additional modular left and right end plates are also available, starting at $24.00. NITRA compact modular valves have various mounting positions and require no additional fittings; available accessories include 25-pin female D-sub connectors, blank marking tags, pigtail cables, 35mm DIN rail mounting brackets, pneumatic release tools, and more.
To learn more about NITRA compact modular valves, visit: www.automationdirect.com/pneumatic-solenoid-valves.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)