Automationdirect.com

Non-fused disconnects added to AutomationDirect product offering

Non-fused disconnectsCumming, GA --- January 15, 2005 --- AutomationDirect has introduced a line of non-fused switch disconnects for breaking and disconnecting of equipment loads.

The SD1 series non-fused disconnects allow breaking and disconnecting of equipment loads up to 600 VAC, at a nominal current range from 16 A to 40 A. SD2 series non-fused disconnects allow breaking and disconnecting of equipment loads up to 600 VAC, at a nominal current range from 63 A to 125 A.

Both models are DIN rail or panel-mountable and feature high breaking capacity (AC 22 A to AC 23 A), double break contacts, high electrical and mechanical endurance, and are resistant to damp heat. The non-fused disconnects have an IP20 degree of protection and are HACR rated.

Prices for the non-fused disconnects start at $19. A complete line of standard accessories is also available, including an optional auxiliary contact (one N.O. and one N.C. contact).

AutomationDirect sells over 5,000 feature-packed products through its Online Automation Superstore and new 1,600-page catalog. The company offers its customers high-quality automation products, which are often priced at half the industry average, overnight delivery, the best documentation in the industry, and outstanding sales and technical support. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.

 

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com