AutomationDirect® has expanded their line of EZTouch touch panels to include 8, 10 and 15-inch slim bezel units. The slim bezel panels are constructed with FDA-compliant plastic and touch screen overlay, and a ¼” FDA-compliant O-ring gasket. Certain EZTouch models can be purchased with built-in Data Highway Plus capability, and Ethernet option cards are available for use with some models. 10 and 15” panels are now available with MODBUS TCP/IP, MODBUS Plus, DeviceNet, Profibus or Ethernet I/P capability. EZTouch panels start at $419 and are available in color or monochrome versions.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com