Automationdirect.com

AutomationDirect® offers new line of relays

Cumming, GA --- January 15, 2003 --- AutomationDirect® now offers industrial relays, available in 24 VDC, 120 VAC and 240 VAC coil voltages. The relays feature bifurcated contacts for improved contact reliability and low current switching capability.

All relay sockets are DIN-rail mountable for easy installation. Sockets include holding clips to secure relays and protect against accidental relay disengagement. The relays also feature indicator LEDs for easy troubleshooting. Certain models feature an internal surge protection diode to protect against voltage surges and to extend the overall life of the relay. Prices for the relays start at $4.50.

AutomationDirect sells over 3,500 feature-packed products through the company’s Online Automation Superstore and 1,300+ page catalog. The company offers its customers high-quality automation products, which are often priced at half the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.

 

Editorial Contact:
Jennifer Gerborg
Phone: 770-889-2858 Ext. 805
Email: jgerborg@automationdirect.com