SureStep IP65 Rated Stepping Motors from AutomationDirect
![]()
Cumming, GA --- February 27, 2019 ... AutomationDirect has added motors designed for washdown environments to its stepper systems product line. SureStep® IP65 rated high-torque stepping motors are completely protected from solids and dust ingress and from low pressure water jets from any direction, making them suitable for many washdown applications.
These fully sealed, single-shaft motors are available with industry-standard NEMA 17, 23, and 34 mounting flanges and provide holding torque from 61 to 1288 oz-in. The motors use 2-phase technology with 200 full steps per revolution or 1.8 degrees per full step.
The square-frame or “high-torque” style of these stepping motors is the latest in bipolar motor technology, resulting in the best torque to volume ratio. Waterproof white epoxy coating on the motor laminations and special bearings and seals keep moisture out of the motor.
IP65 Motors are available in single-shaft configurations and have a 1-ft. cable and locking connector. Extension cables with mating IP65 connector are available in 6, 10 and 20 ft lengths.
Starting at $128.00, SureStep IP65 stepper motors are CE compliant and have a 1-year warranty.
To learn more, visit www.automationdirect.com/ip65-stepper-motors
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)